??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
1058344
HELP_VARIABLE
Drawer Length
300.000 mm
Min.Cabinet Depth
303.000 mm
Extension Loss
69
Hole Spacing
96.000 mm
Hole Spacing
0.000 mm
Hole Spacing
0.000 mm
Hole Spacing
0.000 mm
Order Number
1058344
FINISH
White
Embedded user actions
Preview - Generation
Formats
Files
3D
2D